IESNA:LM-63-2002
[TEST]P947927
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-8)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB3A-850-U-SLL
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](3) 80 CRI, 5000K, 350mA LIGHTSQUARES WITH 26 LEDS EACH AND SPILL LIGHT ELIMINATOR LEFT OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 5000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]12828
TILT=NONE
78 -1 1 37 73 1 1 1 1 0
1 1 84.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 10 15 20 25 30 35 40 45
50 55 60 65 70 75 80 85 90 95
100 105 110 115 120 125 130 135 140 145
150 155 160 165 170 175 180 185 190 195
200 205 210 215 220 225 230 235 240 245
250 255 260 265 270 275 280 285 290 295
300 305 310 315 320 325 330 335 340 345
350 355 360
1764 1897 2039.8 2183.3 2293.3 2360.6 2401.6 2424.6 2450 2479.4
2517.3 2568.8 2638.2 2720.1 2819.6 2987.1 3240.2 3576 3990.6 4509.1
5188.7 5968.8 6799.3 7554.7 8011.3 7779.4 7315.4 6693.7 5946.8 5056.7
3930.7 2808.4 1838.1 1068.5 470.1 145.5 0
1764 1904.1 2064.9 2224.2 2341.6 2413 2446.8 2455.1 2460.6 2465.5
2473.3 2490.1 2520.9 2559.4 2623 2755.9 2988.8 3326.5 3766.5 4291
4919.3 5642.6 6477.1 7379.3 8283.8 8524.1 8014.3 7358.4 6669.7 5886.3
4789.4 3610 2512.5 1529.5 714.8 227.8 0
1764 1911.4 2090.1 2265 2389.9 2465.3 2491.9 2485.7 2471.3 2451.5
2429.3 2411.4 2403.6 2398.9 2426.5 2524.6 2737.3 3077 3542.3 4072.9
4650.1 5316.6 6154.9 7203.7 8556.4 9268.7 8713.2 8023.1 7392.8 6716
5648.1 4411.6 3186.8 1990.6 959.5 310 0
1764 1921.6 2115 2301.7 2433.1 2504.3 2516.4 2486.1 2439.2 2384.9
2328.2 2277.4 2238.7 2212.3 2232.1 2348 2605.9 3001.3 3508.9 4066.2
4651.2 5283.6 6026.4 6945.9 8236.2 9232.6 8851.5 8088 7421.8 6736.9
5725.2 4521.9 3323.9 2143.8 1089.8 382.7 0
1764 1931.8 2140 2338.5 2476.2 2543.2 2540.9 2486.5 2407 2318.3
2227.1 2143.6 2073.8 2025.8 2037.8 2171.3 2474.6 2925.6 3475.5 4059.4
4652.4 5250.6 5897.8 6688.2 7916 9196.5 8989.7 8152.7 7450.8 6757.7
5802.3 4632.3 3461 2297 1220.1 455.4 0
1764 1937.9 2153.5 2360.6 2502.3 2562.1 2541.6 2459.1 2346.5 2229.3
2119 2023.7 1949 1908.5 1956.3 2166 2567.3 3127.9 3799.5 4526.9
5254.8 5970.2 6698.7 7496.8 8681.3 9897.5 9880.6 9081 8280.9 7407.1
6307.5 5016.4 3751.2 2496.7 1384.2 537.4 0
1764 1944 2167 2382.8 2528.3 2581.1 2542.2 2431.7 2286 2140.3
2010.9 1903.9 1824.2 1791.2 1874.8 2160.8 2660 3330.1 4123.6 4994.2
5857.2 6689.8 7499.5 8305.5 9446.6 10598.7 10771.6 10009.2 9111 8056.6
6812.8 5400.5 4041.1 2696.4 1548.2 619.5 0
1764 1947.1 2175.2 2394.7 2539.9 2587.5 2535.5 2406.6 2241.9 2085.2
1952.9 1846.9 1771.3 1749.7 1865.2 2205 2767.6 3525.9 4445.2 5465.1
6478.8 7458.9 8416.4 9344 10558.4 11656.5 11797.3 11039.4 9997.5 8720.6
7280.2 5732 4215.2 2769 1589.4 623 0
1764 1950.1 2183.5 2406.7 2551.5 2593.8 2528.7 2381.4 2197.8 2030.1
1895.1 1790 1718.5 1708.1 1855.5 2249.3 2875.3 3721.6 4767 5935.9
7100.4 8227.9 9333.2 10382.4 11670.3 12714.3 12823 12069.5 10884 9384.5
7747.6 6063.5 4389.3 2841.6 1630.6 626.5 0
1764 1948.7 2189.7 2412.4 2555.9 2594.5 2520.7 2363.7 2170.8 2000.2
1866.8 1763.3 1693.6 1690.2 1854 2272.3 2928.9 3836.6 4962.2 6212.4
7476.2 8678.3 9869 11046.8 12388.3 13377.9 13388.1 12512.2 11130 9409.4
7622.4 5848.3 4043 2569.5 1412.7 525.9 0
1764 1950.1 2183.5 2406.7 2551.5 2593.8 2528.7 2381.4 2197.8 2030.1
1895.1 1790 1718.5 1708.1 1855.5 2249.3 2875.3 3721.6 4767 5935.9
7100.4 8227.9 9333.2 10382.4 11670.3 12714.3 12823 12069.5 10884 9384.5
7747.6 6063.5 4389.3 2841.6 1630.6 626.5 0
1764 1947.1 2175.2 2394.7 2539.9 2587.5 2535.5 2406.6 2241.9 2085.2
1952.9 1846.9 1771.3 1749.7 1865.2 2205 2767.6 3525.9 4445.2 5465.1
6478.8 7458.9 8416.4 9344 10558.4 11656.5 11797.3 11039.4 9997.5 8720.6
7280.2 5732 4215.2 2769 1589.4 623 0
1764 1944 2167 2382.8 2528.3 2581.1 2542.2 2431.7 2286 2140.3
2010.9 1903.9 1824.2 1791.2 1874.8 2160.8 2660 3330.1 4123.6 4994.2
5857.2 6689.8 7499.5 8305.5 9446.6 10598.7 10771.6 10009.2 9111 8056.6
6812.8 5400.5 4041.1 2696.4 1548.2 619.5 0
1764 1937.9 2153.5 2360.6 2502.3 2562.1 2541.6 2459.1 2346.5 2229.3
2119 2023.7 1949 1908.5 1956.3 2166 2567.3 3127.9 3799.5 4526.9
5254.8 5970.2 6698.7 7496.8 8681.3 9897.5 9880.6 9081 8280.9 7407.1
6307.5 5016.4 3751.2 2496.7 1384.2 537.4 0
1764 1931.8 2140 2338.5 2476.2 2543.2 2540.9 2486.5 2407 2318.3
2227.1 2143.6 2073.8 2025.8 2037.8 2171.3 2474.6 2925.6 3475.5 4059.4
4652.4 5250.6 5897.8 6688.2 7916 9196.5 8989.7 8152.7 7450.8 6757.7
5802.3 4632.3 3461 2297 1220.1 455.4 0
1764 1921.6 2115 2301.7 2433.1 2504.3 2516.4 2486.1 2439.2 2384.9
2328.2 2277.4 2238.7 2212.3 2232.1 2348 2605.9 3001.3 3508.9 4066.2
4651.2 5283.6 6026.4 6945.9 8236.2 9232.6 8851.5 8088 7421.8 6736.9
5725.2 4521.9 3323.9 2143.8 1089.8 382.7 0
1764 1911.4 2090.1 2265 2389.9 2465.3 2491.9 2485.7 2471.3 2451.5
2429.3 2411.4 2403.6 2398.9 2426.5 2524.6 2737.3 3077 3542.3 4072.9
4650.1 5316.6 6154.9 7203.7 8556.4 9268.7 8713.2 8023.1 7392.8 6716
5648.1 4411.6 3186.8 1990.6 959.5 310 0
1764 1904.1 2064.9 2224.2 2341.6 2413 2446.8 2455.1 2460.6 2465.5
2473.3 2490.1 2520.9 2559.4 2623 2755.9 2988.8 3326.5 3766.5 4291
4919.3 5642.6 6477.1 7379.3 8283.8 8524.1 8014.3 7358.4 6669.7 5886.3
4789.4 3610 2512.5 1529.5 714.8 227.8 0
1764 1897 2039.8 2183.3 2293.3 2360.6 2401.6 2424.6 2450 2479.4
2517.3 2568.8 2638.2 2720.1 2819.6 2987.1 3240.2 3576 3990.6 4509.1
5188.7 5968.8 6799.3 7554.7 8011.3 7779.4 7315.4 6693.7 5946.8 5056.7
3930.7 2808.4 1838.1 1068.5 470.1 145.5 0
1764 1882.4 2007.6 2130.2 2226.2 2286.9 2324.8 2346.7 2369 2396.7
2436.2 2491.5 2563.4 2646.1 2748.8 2896.8 3108.7 3386 3734.4 4148.5
4645.1 5166.7 5629.1 5956.9 6038.8 5693.9 5205.9 4625.2 3991.6 3304.7
2517.3 1761.9 1135.1 657 295.5 96.8 0
1764 1867.9 1975.5 2077.2 2159.1 2213.3 2247.9 2268.8 2288 2313.9
2355.2 2414.1 2488.8 2572.2 2677.9 2806.5 2977.1 3196.1 3478.2 3787.8
4101.4 4364.5 4459 4359 4066.2 3608.3 3096.4 2556.7 2036.4 1552.8
1103.9 715.3 432.2 245.6 121 48.1 0
1764 1852.4 1943.4 2028.2 2094.3 2139.9 2168.3 2181.9 2192.6 2206.9
2232.9 2273.5 2326.1 2381 2443.6 2513.6 2602.6 2718.9 2872 3035.1
3186.5 3284.8 3263.1 3110.7 2827 2443.4 2052 1668.7 1313.8 1004.4
729 494 318.3 195.8 104.6 43.4 0
1764 1836.9 1911.4 1979.2 2029.6 2066.5 2088.7 2095.1 2097.1 2099.8
2110.5 2132.9 2163.5 2189.9 2209.2 2220.7 2228 2241.7 2265.9 2282.5
2271.6 2205 2067.2 1862.4 1587.8 1278.5 1007.7 780.6 591.3 456.1
354.1 272.6 204.4 146.1 88.3 38.7 0
1764 1821.4 1879.1 1931.5 1971.7 1998.2 2010 2003.7 1986.4 1965.1
1944.1 1930.1 1923.6 1915.4 1900.1 1874 1837.9 1800.6 1766.1 1737.5
1706.4 1653.8 1566.6 1443.7 1284 1093 921.2 756 598.3 477.3
373.4 285.7 209.8 147 87.9 38.2 0
1764 1805.8 1846.9 1883.8 1913.7 1929.8 1931.3 1912.3 1875.6 1830.4
1777.8 1727.4 1683.5 1640.9 1591.2 1527.2 1447.9 1359.7 1266.3 1192.5
1141.1 1102.6 1066 1024.8 980.3 907.6 834.6 731.4 605.3 498.5
392.6 298.8 215.2 148.1 87.3 37.8 0
1764 1790.9 1816.8 1841.7 1864 1873.5 1866.2 1834 1778.6 1713.5
1640.9 1574.5 1519 1471.1 1424.1 1368.7 1302.7 1229.8 1152.3 1091.1
1050.4 1023.6 1004.2 981.1 945.9 884.8 823.8 737.4 633.2 538.1
436.9 341.8 251.7 174.9 106.9 45.8 0
1764 1776 1786.6 1799.7 1814.2 1817.3 1801.1 1755.7 1681.5 1596.6
1504 1421.6 1354.4 1301.3 1257 1210.3 1157.5 1099.8 1038.3 989.6
959.7 944.6 942.4 937.5 911.6 862 813.1 743.4 661 577.5
481.1 384.8 288 201.7 126.6 53.8 0
1764 1761.6 1758.2 1760.9 1766.3 1767 1745.3 1690.2 1605.2 1509.8
1415 1340.6 1286.4 1246.5 1211.3 1170.3 1121.3 1066.4 1004.5 945.9
902.3 878.6 881 883.3 875.9 857.6 813.6 741.9 661 584.2
511.7 435.2 348.3 253.2 164.8 69.7 0
1764 1745.5 1730.1 1724.6 1727.3 1730.7 1716.2 1672.2 1600.5 1519.1
1440.1 1371 1310.3 1257.1 1206.9 1154.2 1096.6 1035.3 974.4 920
872.2 836.5 817.5 806.2 795.5 783 756.8 709.9 650.5 584.3
509.2 433.9 348.1 256 168.5 74.5 0
1764 1732.6 1705.6 1691.9 1692.9 1702.5 1702.8 1677.2 1623.5 1553.1
1479.3 1408.9 1340.4 1274.9 1211.8 1148.8 1084.3 1019 958.5 906.8
860.4 824.9 799.1 779.4 760.8 739.6 710.6 671.5 623.1 565.5
494.7 422.3 338.4 251.3 163.5 72.4 0
1764 1719.6 1681 1659.4 1658.5 1674.5 1689.4 1682.1 1646.5 1587.2
1518.6 1446.8 1370.6 1292.7 1216.7 1143.4 1072 1002.8 942.8 893.5
848.7 813.3 780.8 752.6 726 696.2 664.4 633 595.8 546.8
480.2 410.7 328.6 246.5 158.4 70.4 0
1764 1707.9 1660.5 1632.3 1631.4 1656.5 1691.8 1711.6 1697.8 1645.6
1571.2 1490.1 1406.4 1321.3 1238.6 1159.1 1083.4 1012 950.5 900.8
860 830.4 805.1 778.7 748.9 710.7 670 631.3 589.7 537.9
471.7 402.1 321.4 241.4 152.6 69.3 0
1764 1696.3 1640 1605.2 1604.4 1638.6 1694.2 1741.1 1749.1 1704.3
1623.8 1533.3 1442.3 1350 1260.4 1174.7 1094.7 1021.3 958.3 908
871.5 847.5 829.3 804.8 771.8 725.3 675.5 629.5 583.6 529
463.1 393.4 314.1 236.2 146.9 68.2 0
1764 1686.1 1621.8 1582.4 1579.8 1619.2 1689.2 1756.8 1781.9 1747
1665.9 1567 1470.3 1376.9 1286.9 1201.2 1120.2 1045.5 981.3 930.6
892.7 867 850.3 829.5 800.1 758.2 710.9 662.1 612.3 551.6
479.9 407.1 325.4 235.3 142 68 0
1764 1675.8 1603.7 1559.5 1555.1 1600 1684.2 1772.4 1814.7 1789.7
1707.9 1600.7 1498.3 1403.7 1313.5 1227.7 1145.8 1069.8 1004.4 953.1
913.9 886.4 871.3 854.1 828.4 791.3 746.3 694.8 641 574.1
496.7 420.7 336.7 234.3 137.1 67.8 0
1764 1665.5 1587.2 1539.4 1532.5 1576.5 1663.8 1756 1807.1 1794.3
1723.6 1618.2 1512.5 1419.5 1332.4 1251.2 1172.8 1098.9 1034.5 982.8
940.6 911.2 893.1 875.6 850.2 814.6 768.6 716 659.3 590.6
511.7 433.5 347.6 230.5 126.6 59.8 0
1764 1655.3 1570.7 1519.3 1509.8 1553.1 1643.5 1739.6 1799.5 1798.8
1739.3 1635.7 1526.7 1435.3 1351.4 1274.6 1199.8 1128 1064.7 1012.6
967.3 936.1 914.8 897.2 872.2 838 790.9 737.1 677.6 607.2
526.6 446.4 358.4 226.8 116.1 51.8 0
1764 1647.4 1558.1 1504.2 1491.8 1530.1 1610.7 1696.2 1749.9 1751.4
1700.4 1608 1505.7 1416 1337.6 1268.2 1201.3 1135.8 1075.9 1025.5
983.8 955.7 935.5 918.1 893.1 857.2 807.9 751.7 690.8 620.1
538.4 458.8 367.8 246.8 134.8 59.6 0
1764 1639.4 1545.3 1489.1 1473.7 1507.1 1578 1652.8 1700.3 1704.1
1661.6 1580.4 1484.5 1396.5 1323.9 1261.8 1202.8 1143.6 1087.1 1038.3
1000.3 975.3 956.3 939 914.1 876.4 824.8 766.4 704 633
550.2 471.1 377.2 266.8 153.7 67.6 0
1764 1633 1536.5 1478.6 1461.9 1491.9 1554.8 1618.7 1658.5 1661
1623.3 1550.7 1463.3 1379.6 1308.1 1247.4 1190.6 1133.2 1077.7 1031.8
999.9 978.8 961.2 943.9 919.5 881.6 830.1 771.6 709 639
556.4 476.9 384.9 280 169.9 74.1 0
1764 1626.6 1527.6 1468 1450 1476.6 1531.7 1584.6 1616.7 1617.9
1585.1 1521 1441.9 1362.6 1292.5 1232.9 1178.3 1123 1068.5 1025.3
999.6 982.3 966 948.9 925 886.9 835.4 776.7 714 644.9
562.6 482.8 392.6 293.1 186.1 80.7 0
1764 1621.5 1521.3 1460.8 1443.2 1469 1521 1568.9 1596.6 1596.7
1566.7 1508.6 1435.6 1358.4 1286.2 1221.5 1161.7 1102.3 1044.8 1004.4
982.8 968.6 954.1 936.8 913.2 876.2 825.2 767.3 706.3 638.6
559.5 478.4 390.7 292.3 184.8 79.1 0
1764 1616.5 1515 1453.6 1436.3 1461.4 1510.5 1553.1 1576.5 1575.4
1548.4 1496.3 1429.2 1354.3 1280 1210.1 1145.2 1081.7 1021.3 983.4
966 954.9 942.2 924.8 901.5 865.6 815 758 698.7 632.2
556.4 474 388.9 291.4 183.4 77.3 0
1764 1611.9 1510.2 1449.3 1432.7 1458.3 1506.4 1548 1570 1568.3
1541.7 1493.2 1429.2 1354.9 1278.6 1204.1 1133.9 1065.3 1002.1 965.6
949.7 940.3 929.4 912 888.3 851.8 801.6 745.5 686.8 620.8
546.9 464.3 375.9 280.5 174.9 73 0
1764 1607.3 1505.4 1445 1429 1455.2 1502.3 1542.8 1563.6 1561.2
1535 1490.2 1429.2 1355.5 1277.3 1198.1 1122.8 1049 983 948
933.3 925.6 916.5 899.2 875.2 838 788.2 733.1 674.9 609.5
537.3 454.7 362.9 269.5 166.4 68.5 0
1764 1601.5 1500.7 1441.8 1427.5 1454.6 1502 1541.9 1561.6 1558.2
1531.1 1489.1 1430.3 1356.5 1276.6 1194.7 1116.2 1038.3 970.7 936.1
921.9 915.1 907 889.4 865.1 825.8 777.7 723.6 664 599
527.3 446.7 347.9 259.9 157.7 64.3 0
1764 1607.3 1505.4 1445 1429 1455.2 1502.3 1542.8 1563.6 1561.2
1535 1490.2 1429.2 1355.5 1277.3 1198.1 1122.8 1049 983 948
933.3 925.6 916.5 899.2 875.2 838 788.2 733.1 674.9 609.5
537.3 454.7 362.9 269.5 166.4 68.5 0
1764 1611.9 1510.2 1449.3 1432.7 1458.3 1506.4 1548 1570 1568.3
1541.7 1493.2 1429.2 1354.9 1278.6 1204.1 1133.9 1065.3 1002.1 965.6
949.7 940.3 929.4 912 888.3 851.8 801.6 745.5 686.8 620.8
546.9 464.3 375.9 280.5 174.9 73 0
1764 1616.5 1515 1453.6 1436.3 1461.4 1510.5 1553.1 1576.5 1575.4
1548.4 1496.3 1429.2 1354.3 1280 1210.1 1145.2 1081.7 1021.3 983.4
966 954.9 942.2 924.8 901.5 865.6 815 758 698.7 632.2
556.4 474 388.9 291.4 183.4 77.3 0
1764 1621.5 1521.3 1460.8 1443.2 1469 1521 1568.9 1596.6 1596.7
1566.7 1508.6 1435.6 1358.4 1286.2 1221.5 1161.7 1102.3 1044.8 1004.4
982.8 968.6 954.1 936.8 913.2 876.2 825.2 767.3 706.3 638.6
559.5 478.4 390.7 292.3 184.8 79.1 0
1764 1626.6 1527.6 1468 1450 1476.6 1531.7 1584.6 1616.7 1617.9
1585.1 1521 1441.9 1362.6 1292.5 1232.9 1178.3 1123 1068.5 1025.3
999.6 982.3 966 948.9 925 886.9 835.4 776.7 714 644.9
562.6 482.8 392.6 293.1 186.1 80.7 0
1764 1633 1536.5 1478.6 1461.9 1491.9 1554.8 1618.7 1658.5 1661
1623.3 1550.7 1463.3 1379.6 1308.1 1247.4 1190.6 1133.2 1077.7 1031.8
999.9 978.8 961.2 943.9 919.5 881.6 830.1 771.6 709 639
556.4 476.9 384.9 280 169.9 74.1 0
1764 1639.4 1545.3 1489.1 1473.7 1507.1 1578 1652.8 1700.3 1704.1
1661.6 1580.4 1484.5 1396.5 1323.9 1261.8 1202.8 1143.6 1087.1 1038.3
1000.3 975.3 956.3 939 914.1 876.4 824.8 766.4 704 633
550.2 471.1 377.2 266.8 153.7 67.6 0
1764 1647.4 1558.1 1504.2 1491.8 1530.1 1610.7 1696.2 1749.9 1751.4
1700.4 1608 1505.7 1416 1337.6 1268.2 1201.3 1135.8 1075.9 1025.5
983.8 955.7 935.5 918.1 893.1 857.2 807.9 751.7 690.8 620.1
538.4 458.8 367.8 246.8 134.8 59.6 0
1764 1655.3 1570.7 1519.3 1509.8 1553.1 1643.5 1739.6 1799.5 1798.8
1739.3 1635.7 1526.7 1435.3 1351.4 1274.6 1199.8 1128 1064.7 1012.6
967.3 936.1 914.8 897.2 872.2 838 790.9 737.1 677.6 607.2
526.6 446.4 358.4 226.8 116.1 51.8 0
1764 1665.5 1587.2 1539.4 1532.5 1576.5 1663.8 1756 1807.1 1794.3
1723.6 1618.2 1512.5 1419.5 1332.4 1251.2 1172.8 1098.9 1034.5 982.8
940.6 911.2 893.1 875.6 850.2 814.6 768.6 716 659.3 590.6
511.7 433.5 347.6 230.5 126.6 59.8 0
1764 1675.8 1603.7 1559.5 1555.1 1600 1684.2 1772.4 1814.7 1789.7
1707.9 1600.7 1498.3 1403.7 1313.5 1227.7 1145.8 1069.8 1004.4 953.1
913.9 886.4 871.3 854.1 828.4 791.3 746.3 694.8 641 574.1
496.7 420.7 336.7 234.3 137.1 67.8 0
1764 1686.1 1621.8 1582.4 1579.8 1619.2 1689.2 1756.8 1781.9 1747
1665.9 1567 1470.3 1376.9 1286.9 1201.2 1120.2 1045.5 981.3 930.6
892.7 867 850.3 829.5 800.1 758.2 710.9 662.1 612.3 551.6
479.9 407.1 325.4 235.3 142 68 0
1764 1696.3 1640 1605.2 1604.4 1638.6 1694.2 1741.1 1749.1 1704.3
1623.8 1533.3 1442.3 1350 1260.4 1174.7 1094.7 1021.3 958.3 908
871.5 847.5 829.3 804.8 771.8 725.3 675.5 629.5 583.6 529
463.1 393.4 314.1 236.2 146.9 68.2 0
1764 1707.9 1660.5 1632.3 1631.4 1656.5 1691.8 1711.6 1697.8 1645.6
1571.2 1490.1 1406.4 1321.3 1238.6 1159.1 1083.4 1012 950.5 900.8
860 830.4 805.1 778.7 748.9 710.7 670 631.3 589.7 537.9
471.7 402.1 321.4 241.4 152.6 69.3 0
1764 1719.6 1681 1659.4 1658.5 1674.5 1689.4 1682.1 1646.5 1587.2
1518.6 1446.8 1370.6 1292.7 1216.7 1143.4 1072 1002.8 942.8 893.5
848.7 813.3 780.8 752.6 726 696.2 664.4 633 595.8 546.8
480.2 410.7 328.6 246.5 158.4 70.4 0
1764 1732.6 1705.6 1691.9 1692.9 1702.5 1702.8 1677.2 1623.5 1553.1
1479.3 1408.9 1340.4 1274.9 1211.8 1148.8 1084.3 1019 958.5 906.8
860.4 824.9 799.1 779.4 760.8 739.6 710.6 671.5 623.1 565.5
494.7 422.3 338.4 251.3 163.5 72.4 0
1764 1745.5 1730.1 1724.6 1727.3 1730.7 1716.2 1672.2 1600.5 1519.1
1440.1 1371 1310.3 1257.1 1206.9 1154.2 1096.6 1035.3 974.4 920
872.2 836.5 817.5 806.2 795.5 783 756.8 709.9 650.5 584.3
509.2 433.9 348.1 256 168.5 74.5 0
1764 1761.6 1758.2 1760.9 1766.3 1767 1745.3 1690.2 1605.2 1509.8
1415 1340.6 1286.4 1246.5 1211.3 1170.3 1121.3 1066.4 1004.5 945.9
902.3 878.6 881 883.3 875.9 857.6 813.6 741.9 661 584.2
511.7 435.2 348.3 253.2 164.8 69.7 0
1764 1776 1786.6 1799.7 1814.2 1817.3 1801.1 1755.7 1681.5 1596.6
1504 1421.6 1354.4 1301.3 1257 1210.3 1157.5 1099.8 1038.3 989.6
959.7 944.6 942.4 937.5 911.6 862 813.1 743.4 661 577.5
481.1 384.8 288 201.7 126.6 53.8 0
1764 1790.9 1816.8 1841.7 1864 1873.5 1866.2 1834 1778.6 1713.5
1640.9 1574.5 1519 1471.1 1424.1 1368.7 1302.7 1229.8 1152.3 1091.1
1050.4 1023.6 1004.2 981.1 945.9 884.8 823.8 737.4 633.2 538.1
436.9 341.8 251.7 174.9 106.9 45.8 0
1764 1805.8 1846.9 1883.8 1913.7 1929.8 1931.3 1912.3 1875.6 1830.4
1777.8 1727.4 1683.5 1640.9 1591.2 1527.2 1447.9 1359.7 1266.3 1192.5
1141.1 1102.6 1066 1024.8 980.3 907.6 834.6 731.4 605.3 498.5
392.6 298.8 215.2 148.1 87.3 37.8 0
1764 1821.4 1879.1 1931.5 1971.7 1998.2 2010 2003.7 1986.4 1965.1
1944.1 1930.1 1923.6 1915.4 1900.1 1874 1837.9 1800.6 1766.1 1737.5
1706.4 1653.8 1566.6 1443.7 1284 1093 921.2 756 598.3 477.3
373.4 285.7 209.8 147 87.9 38.2 0
1764 1836.9 1911.4 1979.2 2029.6 2066.5 2088.7 2095.1 2097.1 2099.8
2110.5 2132.9 2163.5 2189.9 2209.2 2220.7 2228 2241.7 2265.9 2282.5
2271.6 2205 2067.2 1862.4 1587.8 1278.5 1007.7 780.6 591.3 456.1
354.1 272.6 204.4 146.1 88.3 38.7 0
1764 1852.4 1943.4 2028.2 2094.3 2139.9 2168.3 2181.9 2192.6 2206.9
2232.9 2273.5 2326.1 2381 2443.6 2513.6 2602.6 2718.9 2872 3035.1
3186.5 3284.8 3263.1 3110.7 2827 2443.4 2052 1668.7 1313.8 1004.4
729 494 318.3 195.8 104.6 43.4 0
1764 1867.9 1975.5 2077.2 2159.1 2213.3 2247.9 2268.8 2288 2313.9
2355.2 2414.1 2488.8 2572.2 2677.9 2806.5 2977.1 3196.1 3478.2 3787.8
4101.4 4364.5 4459 4359 4066.2 3608.3 3096.4 2556.7 2036.4 1552.8
1103.9 715.3 432.2 245.6 121 48.1 0
1764 1882.4 2007.6 2130.2 2226.2 2286.9 2324.8 2346.7 2369 2396.7
2436.2 2491.5 2563.4 2646.1 2748.8 2896.8 3108.7 3386 3734.4 4148.5
4645.1 5166.7 5629.1 5956.9 6038.8 5693.9 5205.9 4625.2 3991.6 3304.7
2517.3 1761.9 1135.1 657 295.5 96.8 0
1764 1897 2039.8 2183.3 2293.3 2360.6 2401.6 2424.6 2450 2479.4
2517.3 2568.8 2638.2 2720.1 2819.6 2987.1 3240.2 3576 3990.6 4509.1
5188.7 5968.8 6799.3 7554.7 8011.3 7779.4 7315.4 6693.7 5946.8 5056.7
3930.7 2808.4 1838.1 1068.5 470.1 145.5 0
